Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 6813C

-6813C-0

Performance AC Power Source / 1750 VA / 300 V / 13 A

Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
Actual instrument
Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
Actual instrument
Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
Actual instrument
Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
Actual instrument
Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
Actual instrument
  • Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
  • Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
  • Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
  • Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A
  • Keysight 6813C Performance AC Power Source / 1750 VA / 300 V / 13 A

From USD*11,343.80New Price 17,452.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online11,343.80
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight 6813C Data sheetKeysight 6813C User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE174314817323

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Maximize your investment with five instruments in one device
  • Increase your productivity with extensive built-in power measurement capabilities
  • Flexible IO: LAN/LXI Core, USB and GPIB
  • Lower your cost of ownership with global support & the longest standard warranty in the industry
See downloads for more details
Installed Options
020DUAL POWER ANALYZER
230191-254VAC OPERATION, 50/60HZ
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results