Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight 6683A

-6683A-0

DC Power Supply / 0-32V / 0-160A / 5000W / GPIB.

Keysight 6683A DC Power Supply / 0-32V / 0-160A / 5000W / GPIB.
Actual instrument
Keysight 6683A DC Power Supply / 0-32V / 0-160A / 5000W / GPIB.
Actual instrument
Keysight 6683A DC Power Supply / 0-32V / 0-160A / 5000W / GPIB.
Actual instrument
Keysight 6683A DC Power Supply / 0-32V / 0-160A / 5000W / GPIB.
Actual instrument
Keysight 6683A DC Power Supply / 0-32V / 0-160A / 5000W / GPIB.
Actual instrument
Keysight 6683A DC Power Supply / 0-32V / 0-160A / 5000W / GPIB.
Actual instrument
  • Keysight 6683A DC Power Supply / 0-32V / 0-160A / 5000W / GPIB.
  • Keysight 6683A DC Power Supply / 0-32V / 0-160A / 5000W / GPIB.
  • Keysight 6683A DC Power Supply / 0-32V / 0-160A / 5000W / GPIB.
  • Keysight 6683A DC Power Supply / 0-32V / 0-160A / 5000W / GPIB.
  • Keysight 6683A DC Power Supply / 0-32V / 0-160A / 5000W / GPIB.
  • Keysight 6683A DC Power Supply / 0-32V / 0-160A / 5000W / GPIB.

From USD*3,352.20New Price 11,174.00 USD*

Keysight Store on eBay Buy Now3,352.20
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Output Ratings

  • Voltage: 0 to 32 V
  • Current: 0 to 160 A

Programming accuracy at (at 25 ± 5°C)

  • Voltage 0.04% + 32 mV
  • Current 0.1% + 85 mA

Ripple and Noise (from 20 Hz to 20 MHz)

  • Voltage rms: 1.0 mV
  • Peak-to-peak: 10 mV

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 5000W, GPIB 6680A-6684A provide low output ripple and noise; selectable compensation for inductive loads; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

The Keysight 5120W, GPIB, single output 6683A is a reliable supply with easy integration for manufacturing test, and provides stable and reliable DC power enhanced with extensive protection features.




Key Documents

Configuration & Options
Installed Options
400
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results