Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight 6642A

-6642A-0

DC Power Supply / 0-20V / 0-10A / 200W / GPIB

Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB
Actual instrument
Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB
Actual instrument
Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB
Actual instrument
Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB
Actual instrument
Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB
Actual instrument
Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB
Actual instrument
Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB
Actual instrument
  • Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB
  • Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB
  • Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB
  • Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB
  • Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB
  • Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB
  • Keysight 6642A DC Power Supply / 0-20V / 0-10A / 200W / GPIB

From USD*736.20New Price 3,681.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online736.20
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight 6642A Data sheetKeysight 6642A User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE193639925870

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Output Ratings

  • Output voltage: 0 to 20 V
  • Output current (40° C): 0 to 10 A
  • Maximum current (50° C/55° C): 9 A/8.5 A

Programming Accuracy at 25°C ±5°C

  • Voltage 0.06% + 10 mV
  • Current 0.15% + 13 mA

Ripple & Noise (20 Hz - 20 MHz)

  • Voltage rms: 300 µV
  • Voltage peak-to-peak: 3 mV
  • Current rms: 5 mA

Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 200 W, GPIB 6641A-6645A provide fast, low-noise outputs; analog control of output voltage and current; fan-speed control to minimize acoustic noise; as well as parallel and series connections of multiple units.

The Keysight 200W, GPIB, single output 6642A is a versatile programmable supply designed to maximize test throughput during design verification or on the production line, and is fully programmable to help reduce test time through a variety of automated capabilities.

See downloads for more details
Installed Options
120DC POWER SUPPLY 104-127VAC OPERATION, 50/60HZ
J02ADD FRONT PANEL BINDING POSTS (CV REGULATION DEGRADED AT FRONT)
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results