Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 6624A

-6624A-0

DC Power Supply / Quad-Output / 2 Outputs at 7V/5A / 2 Outputs at 20V/2A / GPIB

Keysight 6624A DC Power Supply / Quad-Output / 2 Outputs at 7V/5A / 2 Outputs at 20V/2A / GPIB
Actual instrument
Keysight 6624A DC Power Supply / Quad-Output / 2 Outputs at 7V/5A / 2 Outputs at 20V/2A / GPIB
Actual instrument
Keysight 6624A DC Power Supply / Quad-Output / 2 Outputs at 7V/5A / 2 Outputs at 20V/2A / GPIB
Actual instrument
Keysight 6624A DC Power Supply / Quad-Output / 2 Outputs at 7V/5A / 2 Outputs at 20V/2A / GPIB
Actual instrument
Keysight 6624A DC Power Supply / Quad-Output / 2 Outputs at 7V/5A / 2 Outputs at 20V/2A / GPIB
Actual instrument
Keysight 6624A DC Power Supply / Quad-Output / 2 Outputs at 7V/5A / 2 Outputs at 20V/2A / GPIB
Actual instrument
  • Keysight 6624A DC Power Supply / Quad-Output / 2 Outputs at 7V/5A / 2 Outputs at 20V/2A / GPIB
  • Keysight 6624A DC Power Supply / Quad-Output / 2 Outputs at 7V/5A / 2 Outputs at 20V/2A / GPIB
  • Keysight 6624A DC Power Supply / Quad-Output / 2 Outputs at 7V/5A / 2 Outputs at 20V/2A / GPIB
  • Keysight 6624A DC Power Supply / Quad-Output / 2 Outputs at 7V/5A / 2 Outputs at 20V/2A / GPIB
  • Keysight 6624A DC Power Supply / Quad-Output / 2 Outputs at 7V/5A / 2 Outputs at 20V/2A / GPIB
  • Keysight 6624A DC Power Supply / Quad-Output / 2 Outputs at 7V/5A / 2 Outputs at 20V/2A / GPIB

From USD*2,578.40New Price 12,892.00 USD*

Keysight Store on eBay Buy Now2,578.40
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Output ratings (2 outputs each)

  • Low-range volts, amps: 0 to 7 V, 0 to 5 A; 0 to 20 V, 0 to 2 A
  • High range volts, amps: 0 to 20 V, 0 to 2 A; 0 to 50 V, 0 to 0.8 A

Programming accuracy at 25°C ±5°C (2 outputs each)

  • Voltage: 0.06% + 19 mV; 50 mV
  • Current: 0.16% + 50 mA; 20 mA

Ripple & noise (20 Hz to 20 MHz) 2 outputs each

  • Voltage rms: 500 µV
  • Peak-to-peak: 3 mV
  • Current rms: 1 mA

Keysight high performance DC power supplies offer spec and accuracy for test optimization. The multiple output, 40W - 105W GPIB 6621A - 6624A and 6627A provide dual-range outputs; fast, low-noise outputs; built-in measurements and advanced programmable features; and protection features to ensure DUT safety.

The Keysight 40W, four-output 6624A is a versatile solution to help improve system accuracy and reduce test time in a 3U high package.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results