Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight V8486A

-V8486A-0

Waveguide Power Sensor / 50 GHz to 75 GHz

Keysight V8486A Waveguide Power Sensor / 50 GHz to 75 GHz
Actual instrument
Keysight V8486A Waveguide Power Sensor / 50 GHz to 75 GHz
Actual instrument
Keysight V8486A Waveguide Power Sensor / 50 GHz to 75 GHz
Actual instrument
Keysight V8486A Waveguide Power Sensor / 50 GHz to 75 GHz
Actual instrument
  • Keysight V8486A Waveguide Power Sensor / 50 GHz to 75 GHz
  • Keysight V8486A Waveguide Power Sensor / 50 GHz to 75 GHz
  • Keysight V8486A Waveguide Power Sensor / 50 GHz to 75 GHz
  • Keysight V8486A Waveguide Power Sensor / 50 GHz to 75 GHz

From USD*5,632.55New Price 10,241.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online5,632.55
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Excellent SWR for reducing mismatch uncertainty
  • 50 MHz calibration port
  • Accurate calibration and traceability to US National Institute of Standards and Technology (NIST) millimeter-wave sensor calibration
  • Compatible with EPM (new N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters, plus the E1416A VXI and discontinued 70100A and 43X power meter
  • Accurate average power measurements over -30 to +20 dBm
  • Diode power sensing element

The V8486A waveguide power sensor measures average power over the frequency range 50 GHz to 75 GHz and power range -30 to +20 dBm.




Key Documents

Configuration & Options
Installed Options
100
V-BAND POWER SENSOR, 50 TO 75 GHZ , -30 TO 20 DBM
Installed
Get a Custom Quote
‹ Back to results