Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

ID: U09-2511844

Keysight U8487A

USB Thermocouple Power Sensor / 10MHz to 50GHz

ID: U09-2511844
Keysight U8487A USB Thermocouple Power Sensor / 10MHz to 50GHz
Keysight U8487A USB Thermocouple Power Sensor / 10MHz to 50GHz
Keysight U8487A USB Thermocouple Power Sensor / 10MHz to 50GHz
Keysight U8487A USB Thermocouple Power Sensor / 10MHz to 50GHz
Keysight U8487A USB Thermocouple Power Sensor / 10MHz to 50GHz
Keysight U8487A USB Thermocouple Power Sensor / 10MHz to 50GHz
-U8487A-0

Keysight U8487A

USB Thermocouple Power Sensor / 10MHz to 50GHz

Tested
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 10,562.00 Save 55%
USD 4,752.90 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from Germany.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

U8487A

USB Thermocouple Power Sensor / 10MHz to 50GHz

Deal summary

Configuration: 100
Shipping:Ships from Germany.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight U8487A USB Thermocouple Power Sensor / 10MHz to 50GHz
Keysight Used
Keysight U8487A
USB Thermocouple Power Sensor / 10MHz to 50GHz
Configuration: 100
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight U8487A USB Thermocouple Power Sensor / 10MHz to 50GHz

Keysight Used

Keysight  U8487A

From

USD 4,752.90 Save 55%

Installed Options

100CONNECTOR 2.4MM, (DC BLOCK) 10MHZ-50GHZ

Product Specifications


  • DC/10 MHz to 50 GHz frequency range
  • Fastest measurement speed for thermocouple sensor, > 900 readings/s (free run/fast buffer mode)
  • Best-in-class power linearity of less than 0.8%
  • Wide dynamic range from -35 dBm to +20 dBm
  • Real time measurement uncertainty (MU) feature
  • S-parameter and gamma correction function
  • Accurate calibration and traceability to US National Institute of Standards and Technology (NIST) or National Physical Laboratory (NPL)

Perform measurements up to 67 GHz

The U8480 series is Keysight’s first power sensor with the capability to measure down to DC (only applicable for U8481A/85A). Now, with an expanded frequency range up to 50 and 67 GHz, the U8480 series allows you to make fast and accurate high frequency power measurements in applications ranging from PNA/MXG calibration to high volume manufacturing.

Real time measurement uncertainty

The U8480 Series USB thermocouple power sensors now compute this value in real time and at any given point, removing the need for manual MU calculations, shortening test time and providing highly accurate measurements. Users can also display power measurements and their measurement uncertainty simultaneously.

S-parameter and Gamma correction

Achieve greater accuracy with the S-parameter and gamma correction features, which correct impedance mismatch errors as well as the errors caused by components inserted between the DUT and power sensor.

 

Accessories


Accessories only included if shown in the pictures.

You can find new accessories, by searching Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight U8487A Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more