Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U8485A

-U8485A-0

USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz

Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Actual instrument
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Actual instrument
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Actual instrument
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Actual instrument
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Actual instrument
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz

From USD*1,886.40New Price 4,716.00 USD*

Keysight Store on eBay Buy Now1,886.40
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Frequency range of DC/10MHz to 33 GHz
  • Fastest measurement speed for thermocouple sensor, > 400 readings/s (free run/fast buffer mode)
  • Best-in-class power linearity of less than 0.8%
  • Wide dynamic range from -35 dBm to +20 dBm
  • Accurate calibration and traceability to US National Institute of Standards and Technology (NIST) or National Physical Laboratory (NPL)

Perform measurements down to DC range

The U8480 series is Keysight’s first power sensor with the capability to measure down to DC (with option 200). This is especially useful for Signal Source/Network Analyzer calibration and power references as well as EMC applications.

Built in external trigger in

External trigger will enable accurate trigger of small signals close to the signal noise floor. With the built-in trigger in connection on the U8480-series power sensors; you can connect an external trigger signal from a signal source or the device under test directly to the USB sensor through a standard BNC to SMB cable.

Measurements direct from your PC

The U8480 series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurement and analysis.




Key Documents

Configuration & Options
Installed Options
100
CONNECTOR
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results