Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U2049XA

-U2049XA-0

LAN Peak and Average Power Sensor / 10 MHz to 33 GHz

Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
Actual instrument
  • Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
  • Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
  • Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
  • Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
  • Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
  • Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
  • Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz
  • Keysight U2049XA LAN Peak and Average Power Sensor / 10 MHz to 33 GHz

From USD*2,220.60New Price 14,804.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online2,220.60
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Frequency range of 10 MHz to 33 GHz
  • Wide dynamic range (-70 to +20 dBm) for small signal measurements
  • 5 MHz video bandwidth
  • LAN/ Power-Over-Ethernet (PoE) connectivity for long distance remote monitoring (up to 100 meter)
  • TVAC compliant for operation in vacuum
  • Internal zero and automatic calibration saves time and reduces measurement uncertainty

The U209XA LAN power sensor comes with a dynamic range spanning 90 dB, is an ideal power measurement solution for fault detection and monitoring of satellite systems. The U2049XA power sensor offers thermal vacuum compliant option (Option-TVA) for use within a thermal vacuum chamber. Together with internal zero and calibration and best-in-class long term drift performance, the U2049XA enables automated performance monitoring without needing human intervention. The U2049XA is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform complex pulse analysis and standard average power measurement.




Key Documents

Configuration & Options
Installed Options
TVA
LAN POWER SENSOR 10MHZ - 33GHZ WITH THERMAL VACUUM OPTION
Installed
Get a Custom Quote
‹ Back to results