Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U2044XA

-U2044XA-0

USB Peak and Average Power Sensor / 10 MHz to 18 GHz

Keysight U2044XA USB Peak and Average Power Sensor / 10 MHz to 18 GHz
Actual instrument
Keysight U2044XA USB Peak and Average Power Sensor / 10 MHz to 18 GHz
Actual instrument
Keysight U2044XA USB Peak and Average Power Sensor / 10 MHz to 18 GHz
Actual instrument
Keysight U2044XA USB Peak and Average Power Sensor / 10 MHz to 18 GHz
Actual instrument
Keysight U2044XA USB Peak and Average Power Sensor / 10 MHz to 18 GHz
Actual instrument
  • Keysight U2044XA USB Peak and Average Power Sensor / 10 MHz to 18 GHz
  • Keysight U2044XA USB Peak and Average Power Sensor / 10 MHz to 18 GHz
  • Keysight U2044XA USB Peak and Average Power Sensor / 10 MHz to 18 GHz
  • Keysight U2044XA USB Peak and Average Power Sensor / 10 MHz to 18 GHz
  • Keysight U2044XA USB Peak and Average Power Sensor / 10 MHz to 18 GHz

From USD*3,296.25New Price 7,325.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online3,296.25
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Frequency range of 10 MHz to 18 GHz
  • Wide dynamic range (-70 to +26 dBm) for small signal measurements
  • Super-fast and real time measurement of 50,000 readings/sec
  • Real-time measurement with zero dead time to ensure every single continuous pulse is measured
  • Average mode time-selectivity function allows full dynamic range for average and time selectivity average power measurements
  • Internal zero and automatic calibration saves time and reduces measurement uncertainty

Accurately measure any modulated signal with the Keysight Technologies, Inc. U2040 X-Series wide dynamic range power sensors. The USB connectivity models come with world’s widest dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function. The U2040 X-Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform complex pulse analysis and standard average power measurement.




Key Documents

Configuration & Options
Installed Options
100
TYPE-N (MALE) CONNECTOR
Installed
Get a Custom Quote
‹ Back to results