Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

Keysight U2042XA

USB Peak and Average Power Sensor / 10 MHz to 6 GHz

ID: E2457657
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
-U2042XA-0

Keysight U2042XA

USB Peak and Average Power Sensor / 10 MHz to 6 GHz

Tested, Working
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 7,315.00 Save 60%
USD 2,926.00 Excl. taxes

For professional and industrial use only.
Ships to unset within 1–2 weeks.
Request Quote

Back
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Keysight Used
Keysight U2042XA
USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Configuration: 100
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz

Keysight Used

Keysight  U2042XA

From

USD 2,926.00 Save 60%

Installed Options

100TYPE-N (MALE) CONNECTOR

Product Specifications


  • 10 MHz to 6 GHz frequency range
  • Wide dynamic range (-70 to +26 dBm) for small signal measurements
  • Super-fast and real time measurement of 50,000 readings/sec
  • Real-time measurement with zero dead time to ensure every single continuous pulse is measured
  • Average mode time-selectivity function allows full dynamic range for average and time selectivity average power measurements
  • Internal zero and automatic calibration saves time and reduces measurement uncertainty

Accurately measure any modulated signal with the Keysight Technologies, Inc. U2040 X-Series wide dynamic range power sensors. The USB connectivity models come with world’s widest dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function. 

Ready To Get Started?

What You Get

  • Keysight U2042XA Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more