Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U2042XA

-U2042XA-0

USB Peak and Average Power Sensor / 10 MHz to 6 GHz

Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Actual instrument
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Actual instrument
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Actual instrument
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Actual instrument
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Actual instrument
Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
Actual instrument
  • Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
  • Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
  • Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
  • Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
  • Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz
  • Keysight U2042XA USB Peak and Average Power Sensor / 10 MHz to 6 GHz

From USD*2,529.60New Price 6,324.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online2,529.60
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight U2042XA Data sheetKeysight U2042XA Configuration GuideKeysight U2042XA User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE174552719250

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • 10 MHz to 6 GHz frequency range
  • Wide dynamic range (-70 to +26 dBm) for small signal measurements
  • Super-fast and real time measurement of 50,000 readings/sec
  • Real-time measurement with zero dead time to ensure every single continuous pulse is measured
  • Average mode time-selectivity function allows full dynamic range for average and time selectivity average power measurements
  • Internal zero and automatic calibration saves time and reduces measurement uncertainty

Accurately measure any modulated signal with the Keysight Technologies, Inc. U2040 X-Series wide dynamic range power sensors. The USB connectivity models come with world’s widest dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function. 

See downloads for more details
Installed Options
100TYPE-N (MALE) CONNECTOR
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results