Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U2022XA

-U2022XA-0

USB Peak and Average Power Sensor / 50 MHz to 40 GHz

Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz
Actual instrument
Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz
Actual instrument
Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz
Actual instrument
Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz
Actual instrument
Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz
Actual instrument
Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz
Actual instrument
Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz
Actual instrument
  • Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz
  • Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz
  • Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz
  • Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz
  • Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz
  • Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz
  • Keysight U2022XA USB Peak and Average Power Sensor / 50 MHz to 40 GHz

From USD*5,288.40New Price 8,814.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online5,288.40
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Frequency range of 50 MHz to 40 GHz
  • Wide dynamic range of -30 to +20 dBm (peak/gated), -45 dBm to 20 dBm (average only mode)
  • 30 MHz video bandwidth and single shot real time capture at 80 Msample/sec per second
  • Internal zeroing & calibration
  • High measurement speed of up to 25,000 readings/second (free run/fast buffer mode)

Perform measurements direct from your PC

The U2020 X-Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming.

Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform complex pulse analysis and standard average power measurement.

Built in external trigger in and out

External trigger will enable accurate trigger of small signals close to the signal noise floor. With the built-in trigger in/out connection on the Keysight U2020 X-series USB power sensors; you can connect an external trigger signal from a signal source or the device under test directly to the USB sensor through a standard BNC to SMB cable.




Key Documents

Configuration & Options
Installed Options
100
CONNECTOR 2.4MM
Installed
Get a Custom Quote
‹ Back to results