Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U2021XA

-U2021XA-0

USB Peak and Average Power Sensor / 50 MHz to 18 GHz

Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz
Actual instrument
Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz
Actual instrument
Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz
Actual instrument
Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz
Actual instrument
Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz
Actual instrument
Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz
Actual instrument
Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz
Actual instrument
  • Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz
  • Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz
  • Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz
  • Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz
  • Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz
  • Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz
  • Keysight U2021XA USB Peak and Average Power Sensor / 50 MHz to 18 GHz

From USD*2,079.50New Price 8,318.00 USD*

Keysight Store on eBay Buy Now2,079.50
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Frequency range of 50 MHz to 18 GHz
  • Wide dynamic range of -30 to +20 dBm (peak/gated), -45 dBm to 20 dBm (average only mode)
  • 30 MHz video bandwidth and single shot real time capture at 80 Msample/sec per second
  • Internal zeroing & calibration
  • High measurement speed of up to 25,000 readings/second (free run/fast buffer mode)

Perform measurements direct from your PC

The U2020 X-Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming.

Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform complex pulse analysis and standard average power measurement.

Built in external trigger in and out

External trigger will enable accurate trigger of small signals close to the signal noise floor. With the built-in trigger in/out connection on the Keysight U2020 X-series USB power sensors; you can connect an external trigger signal from a signal source or the device under test directly to the USB sensor through a standard BNC to SMB cable.




Key Documents

Configuration & Options
Installed Options
100
TYPE-N (MALE) CONNECTOR
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results