Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

Keysight U2002H

USB Power Sensor / 50 MHz to 24 GHz

ID: E2462911
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
-U2002H-0

Keysight U2002H

USB Power Sensor / 50 MHz to 24 GHz

Tested, Working
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 11,479.00 Save 65%
USD 4,017.65 Excl. taxes

For professional and industrial use only.
Ships to unset within 1–2 weeks.
Request Quote

Back
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight Used
Keysight U2002H
USB Power Sensor / 50 MHz to 24 GHz
Configuration: 100
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz

Keysight Used

Keysight  U2002H

From

USD 4,017.65 Save 65%

Installed Options

100APC 3.5MM (MALE) CONNECTOR

Product Specifications


The U2000 Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter, log data, and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurements and analysis.

NEW! Internal triggering and trace display capability

Internal triggering enables triggering based on the burst signal envelope, eliminating the need for an external triggering signal. Trace display provides a graphical view of the signal envelope to assist in gate placement and trigger level setup. All U2000 sensors, except for the U2004A, feature these new capabilities. If you are a current USB sensor user, simply download the U2000 series USB power sensor firmware upgrade free of charge.

  • Frequency range: 50 MHz to 24 GHz
  • Wide dynamic range: -50 dBm to +30 dBm
  • Internal zeroing while connected to the DUT
  • Fast measurement speed: up to 250 readings/second
  • Supports internal/external trigger measurements, internal triggering and trace display
  • Display power measurements on a PC without a power meter
  • Compatible with other Keysight instruments
  • Fully firmware compatible with selected Keysight instruments

 

Ready To Get Started?

What You Get

  • Keysight U2002H Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more