Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U2002A

-U2002A-0

USB Power Sensor / 50 MHz to 24 GHz

Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
Actual instrument
Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
Actual instrument
Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
Actual instrument
Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
Actual instrument
Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
Actual instrument
Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
Actual instrument
Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
Actual instrument
Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
Actual instrument
  • Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
  • Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
  • Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
  • Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
  • Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
  • Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
  • Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz
  • Keysight U2002A USB Power Sensor / 50 MHz to 24 GHz

From USD*2,369.50New Price 6,770.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online2,369.50
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Frequency range of 50 MHz to 24 GHz
  • Extended frequency of 10 MHz to 26.5 GHz with option H26.
  • Wide dynamic range of -60 to +20 dBm
  • Internal zeroing capability to eliminate external calibration
  • High measurement speed of up to 250readings/second
  • Support internal/external trigger measurements, internal triggering and trace display
  • Display power measurements on a PC or other Keysight’s instruments

The U2000 Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming.

Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurements and analysis.

NEW! Internal triggering and trace display capability

Internal triggering enables triggering based on the burst signal envelope, eliminating the need for an external triggering signal. Trace display provides a graphical view of the signal envelope to assist in gate placement and trigger level setup. All U2000 sensors, except for the U2004A, feature these new capabilities. If you are a current USB sensor user, simply download the U2000 series USB power sensor firmware upgrade for free.




Key Documents

Configuration & Options
Installed Options
100
APC 3.5MM (MALE) CONNECTOR
Installed
H26
USB POWER SENSOR, 10MHZ-26.5GHZ
Installed
Get a Custom Quote
‹ Back to results