Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U2001A

-U2001A-0

USB Power Sensor / 10 MHz to 6 GHz

Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Actual instrument
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Actual instrument
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Actual instrument
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Actual instrument
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Actual instrument
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz

From USD*1,257.90New Price 3,594.00 USD*

Keysight Store on eBay Buy Now1,257.90
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Frequency range of 10 MHz to 6 GHz
  • Extended frequency of 3 MHz to 6 GHz with option H3
  • Wide dynamic range of -60 to +25 dBm sensor option dependant
  • Internal zeroing capability to eliminate external calibration
  • High measurement speed of up to 250readings/second
  • Support internal/external trigger measurements, internal triggering and trace display
  • Display power measurements on a PC or other Keysight’s instruments

The U2000 Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming.

Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurements and analysis.

NEW! Internal triggering and trace display capability

Internal triggering enables triggering based on the burst signal envelope, eliminating the need for an external triggering signal. Trace display provides a graphical view of the signal envelope to assist in gate placement and trigger level setup. All U2000 sensors, except for the U2004A, feature these new capabilities. If you are a current USB sensor user, simply download the U2000 series USB power sensor firmware upgrade for free.




Key Documents

Configuration & Options
Installed Options
100
Type-N (male) connector
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results