Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U1452A

-U1452A-0

Insulation Resistance Tester / 50V to 1000V

Keysight U1452A Insulation Resistance Tester / 50V to 1000V
Actual instrument
Keysight U1452A Insulation Resistance Tester / 50V to 1000V
Actual instrument
Keysight U1452A Insulation Resistance Tester / 50V to 1000V
Actual instrument
Keysight U1452A Insulation Resistance Tester / 50V to 1000V
Actual instrument
  • Keysight U1452A Insulation Resistance Tester / 50V to 1000V
  • Keysight U1452A Insulation Resistance Tester / 50V to 1000V
  • Keysight U1452A Insulation Resistance Tester / 50V to 1000V
  • Keysight U1452A Insulation Resistance Tester / 50V to 1000V

From USD*473.20New Price 728.00 USD*

Keysight Store on eBay Buy Now473.20
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Wireless insulation resistance testing via PC or iOS/Android based smart devices
  • Automatic test report generation
  • 50 V/ 100 V/250 V / 500 V / 1000 V test voltages
  • Measures up to 260 GΩ
  • Timed/PI/DAR test
  • IP 67 rated, 3 meters (10 feet) drop proof
  • Measures AC voltage, DC voltage, resistance, capacitance and continuity
  • CAT III 1000 V / CAT IV 600 V

The U1452A insulation resistance tester from the U1450A series is ideal for predictive and preventive maintenance measurement tasks in electrical and industrial applications. With its vast measurement capabilities, efficient automated report generation and high durability, you can accomplish more in a day’s work.

By adding a U1117A Bluetooth® adapter to the U1452A, you are able to perform tests remotely using a Windows® PC or on iOS/ Android smart devices.

Also, get test reports generated automatically with the insulation resistance testers’ complimentary reporting software. These test reports can be generated in a tabulated or graphical form for easy interpretation and analysis.

The U1452A is certified to IP 67 and tested to withstand drops of up to three meters (10 feet), letting you carry out tests with full confidence even in harsh working conditions.

What’s more, you can perform various measurements (eg: measure voltage, current, continuity, capacitance etc) with the built-in digital multimeter.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results