Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U1401B

-U1401B-0

Handheld Multi-function Calibrator/Meter

Keysight U1401B Handheld Multi-function Calibrator/Meter
Actual instrument
Keysight U1401B Handheld Multi-function Calibrator/Meter
Actual instrument
Keysight U1401B Handheld Multi-function Calibrator/Meter
Actual instrument
Keysight U1401B Handheld Multi-function Calibrator/Meter
Actual instrument
Keysight U1401B Handheld Multi-function Calibrator/Meter
Actual instrument
  • Keysight U1401B Handheld Multi-function Calibrator/Meter
  • Keysight U1401B Handheld Multi-function Calibrator/Meter
  • Keysight U1401B Handheld Multi-function Calibrator/Meter
  • Keysight U1401B Handheld Multi-function Calibrator/Meter
  • Keysight U1401B Handheld Multi-function Calibrator/Meter

From USD*445.80New Price 743.00 USD*

Keysight Store on eBay Buy Now445.80
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Dual display with bright LCD backlight
  • Simultaneous signal source and measure for all-in-one-tool convenience
  • Source bipolar voltage and current, square-wave signal, with auto SCAN and RAMP output modes
  • Measure DC, AC, AC+DC, Resistance, temperature, frequency, pulse width, duty cycle; check diode and continuity
  • 4-20 mA and 0-20 mA percentage scale readout
  • 50,000 count true-RMS DMM
  • Built-in battery charging capability

Carry two tools in one and calibrate while you measure with the Keysight U1401B handheld multi-function calibrator/meter. Now you can travel light, whether you're doing calibration for validation, troubleshooting, or service and maintenance. Secure the robust U1401B in its sturdy carrying case and you're ready to go. Certified to stringent quality standards, the U1401B lets you test with ease and confidence with one handy, lightweight tool.

Bundled with every U1401B are a rechargeable battery pack, power adapter and cord, calibrator/meter test lead kit, mA simulation test lead and certificate of calibration - everything you need for your calibration tasks.

The U1401B is now available, with the same outstanding performance and reliability of the U1401A, but in bright orange casing. Designed to give maximum visibility, the vivid color underlines Keysight commitment to safety in each of its handhelds.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results