Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N8485A
Power Sensor - Thermocouple, average, 10MHz to 26.5GHz
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight N8485A
From
USD 2,231.90 Save 45%
Installed Options
033 | AVERAGE THERMOCOUPLE POWER SENSORS, 10MHZ TO 33GHZ, (POWER RANGE DETERMINED BY STD/CFT OPTION) |
STD | STANDARD OPTION, -35DBM TO 20DBM |
Product Specifications
EEPROM to store cal factors eliminates manual entry Wide frequency range from 10 MHz to 26.5 GHz Wide dynamic range from -35 dBm to +20 dBm Best-in-class power linearity of less than 1%, excellent SWR of mismatch uncertainty and highly accurate power repeatability Accurate calibration and traceability to US National Institute of Standards and Technology (NIST) SCPI codes compatible with 8480 series (option CFT) Note: Option CFT is available as a replacement of legacy 8480 Series power sensors intended for cal factor manual entry and SCPI compatibility. Option CFT is not compatible with 43x and other obsolete power meters. SCPI codes compatible with E-Series sensor (standard option) Compatible with EPM (N1913/14A, E4418/19B), EPM-P (E4416/17A), P-Series (N1911/12A) power meters Note: All N8480 series power sensors are not compatible with the Keysight 43x, E1416A, N8262A power meters, 5314x microwave counters and E7495x base station test set.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.