Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7042A

-N7042A-0

Rogowski AC Current Probe / 30 MHz / 300A

Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A
Actual instrument
Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A
Actual instrument
Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A
Actual instrument
Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A
Actual instrument
Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A
Actual instrument
Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A
Actual instrument
Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A
Actual instrument
  • Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A
  • Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A
  • Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A
  • Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A
  • Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A
  • Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A
  • Keysight N7042A Rogowski AC Current Probe / 30 MHz / 300A

From USD*1,120.90New Price 2,038.00 USD*

Keysight Store on eBay Buy Now1,120.90
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Peak current: 300 Apeak
  • Easy to use, flexible probe tip loop
  • Coil length: 80 mm
  • Coil cross section (diameter): 1.7 mm
  • Cable length: 2.5 m (3 m including connection from integrator box to oscilloscope)
  • Powered by battery pack or AC adapter (included)
  • Compatible with any Keysight oscilloscope with a 1 M ohm input BNC

The Keysight N7042A Rogowski coil current probe is designed for measuring AC currents up to 300 A. The probe is easy to use because it has a thin, lightweight, flexible and simple-to-use clip-around Rogowski coil that enables current measurement in the most difficult to reach parts and confined spaces of a circuit under test. It can also measure large AC current without increase in transducer size.

The N7042A series is ideal for measuring AC current in the presence of large DC current and can be used to design, debug, and troubleshoot power semiconductor circuits, power supplies, inverters, and motor drives. These probes come with an AC power adapter and 4x AA batteries to power the probe. It can be used with any Keysight oscilloscope with a 1 M ohm input BNC interface.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results