Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7010A

-N7010A-0

Active Termination Adapter / 30 GHz

Keysight N7010A Active Termination Adapter / 30 GHz
Actual instrument
Keysight N7010A Active Termination Adapter / 30 GHz
Actual instrument
Keysight N7010A Active Termination Adapter / 30 GHz
Actual instrument
Keysight N7010A Active Termination Adapter / 30 GHz
Actual instrument
Keysight N7010A Active Termination Adapter / 30 GHz
Actual instrument
Keysight N7010A Active Termination Adapter / 30 GHz
Actual instrument
Keysight N7010A Active Termination Adapter / 30 GHz
Actual instrument
  • Keysight N7010A Active Termination Adapter / 30 GHz
  • Keysight N7010A Active Termination Adapter / 30 GHz
  • Keysight N7010A Active Termination Adapter / 30 GHz
  • Keysight N7010A Active Termination Adapter / 30 GHz
  • Keysight N7010A Active Termination Adapter / 30 GHz
  • Keysight N7010A Active Termination Adapter / 30 GHz
  • Keysight N7010A Active Termination Adapter / 30 GHz

From USD*1,439.50New Price 5,758.00 USD*

Keysight Store on eBay Buy Now1,439.50
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 30 GHz single-ended active termination adapter supporting 2.92 mm/3.5 mm/SMA cable input
  • Low attenuation setting (1.16:1) for high SNR, low noise measurements
  • Ability to terminate signal to a 50 ohm non-ground voltage (VTERM)

The Keysight N7010A active termination adapter is a 30 GHz single-ended adapter featuring a user-adjustable common termination voltage (VTERM) and extremely low noise performance.

The adapter was designed to address applications such as HDMI 2.0, DisplayPort and MIPI M-PHY Gear 3/4. The oscilloscope can internally control the termination voltage to keep it between -4.0 V to +4.0 V. Utilizing low attenuation ratio setting (1.16:1), the adapter enables extremely lower noise floor.

Previously solved by using expensive probe solution in single-ended mode, now you get the performance and price point you want. This adapter is compatible with Infiniium 90000 Q-, Z-Series and V-Series oscilloscopes installed with software version 5.30 or higher and Infiniium 90000 X-Series with software version 5.50.0030 or higher.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results