Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

Keysight N7003A

InfiniiMax III+ Probe Amplifier / 20 GHz

ID: W100059
Keysight N7003A InfiniiMax III+ Probe Amplifier / 20 GHz
Keysight N7003A InfiniiMax III+ Probe Amplifier / 20 GHz
Keysight N7003A InfiniiMax III+ Probe Amplifier / 20 GHz
-N7003A-0

Keysight N7003A

InfiniiMax III+ Probe Amplifier / 20 GHz

Refurbished, like New
Calibrated
Like New Warranty
Accessories Included
Configurable
KeysightCare available

List Price USD 31,521.00 Save 25%
USD 23,640.75 Excl. taxes

For professional and industrial use only.
Please ask for shipping times to unset.
Request Quote

Back
Keysight N7003A InfiniiMax III+ Probe Amplifier / 20 GHz
Keysight Premium Used
Keysight N7003A
InfiniiMax III+ Probe Amplifier / 20 GHz
Configuration: No customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N7003A InfiniiMax III+ Probe Amplifier / 20 GHz

Keysight Premium Used

Keysight  N7003A

From

USD 23,640.75 Save 25%

Product Specifications


  • InfiniiMode
  • Compatible with all InfiniiMax III/III+ accessories and new QuickTip head
  • Probe amp loaded with “measured” S-parameter for more accurate AC correction
  • Direct connect to Infiniium 90000X/Q and V-Series oscilloscopes (requires software version 5.50 or higher)

The bandwidth-enhanced N7003A InfiniiMax III+ 20 GHz probe amplifier is used for general-purpose, high-speed differential bus probing.

Keysight’s InfiniiMax III+ probes offer InfiniiMode technology, which greatly expands the measurement capabilities and usability of the probe, making it capable of measuring all the components of a differential signal. With a single connection, engineers can set the InfiniiMax III+ to measure the differential signal, the single-ended A or B signals, and the common-mode component of a differential signal.

As with InfiniiMax III technology, each individual InfiniiMax III+ probe amp contains its unique S-parameter, and this frequency response data is used with the S-parameters of the various probe heads to further flatten the probe’s magnitude and phase response for accuracy. The ability to correct a specific probe amplifier’s response results in a more accurate probe correction, which yields a more accurate measurement.

Ready To Get Started?

What You Get

  • Keysight N7003A Power Meters & Sensors
  • Fresh Calibration
  • Like-New standard accessories
  • Like-New Warranty
  • Agreed-On configuration

What You Can Add

  • Extended Warranty
  • KeysightCare Assured / Extended
  • Calibration Plan
  • Software (depending on model)

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more