Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7002A

-N7002A-0

InfiniiMax III+ Probe Amplifier / 16 GHz

Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
Actual instrument
Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
Actual instrument
Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
Actual instrument
Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
Actual instrument
Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
Actual instrument
Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
Actual instrument
Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
Actual instrument
Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
Actual instrument
Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
Actual instrument
Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
Actual instrument
  • Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
  • Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
  • Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
  • Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
  • Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
  • Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
  • Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
  • Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
  • Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz
  • Keysight N7002A InfiniiMax III+ Probe Amplifier / 16 GHz

From USD*7,154.70New Price 20,442.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online7,154.70
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • InfiniiMode
  • Compatible with all InfiniiMax III/III+ accessories and new QuickTip head
  • Probe amp loaded with “measured” S-parameter for more accurate AC correction
  • Direct connect to Infiniium 90000X/Q and V-Series oscilloscopes (requires software version 5.50 or higher)

The bandwidth-enhanced N7002A InfiniiMax III+ 16 GHz probe amplifier is used for general-purpose, high-speed differential bus probing.

Keysight’s InfiniiMax III+ probes offer InfiniiMode technology, which greatly expands the measurement capabilities and usability of the probe, making it capable of measuring all the components of a differential signal. With a single connection, engineers can set the InfiniiMax III+ to measure the differential signal, the single-ended A or B signals, and the common-mode component of a differential signal.

As with InfiniiMax III technology, each individual InfiniiMax III+ probe amp contains its unique S-parameter, and this frequency response data is used with the S-parameters of the various probe heads to further flatten the probe’s magnitude and phase response for accuracy. The ability to correct a specific probe amplifier’s response results in a more accurate probe correction, which yields a more accurate measurement.




Key Documents

‹ Back to results