Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N2831A

-N2831A-0

InfiniiMax III+ Series Probe Amplifier / 8 GHz

Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz

From USD*5,125.45New Price 9,319.00 USD*

Keysight Store on eBay Buy Now5,125.45
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Bandwidth

  • 8 GHz (-3 dB)
  • Tr = 54.25 psec (10-90%)

Input range

  • DC attenuation ratio: 10:1 or 5:1
  • Input voltage range: 2.5 Vpp or ± 1.25 V at 5:1 attenuation, 5 Vpp or ± 2.5 V at 10:1 attenuation
  • Input common mode range: ± 7 VDC to 100 Hz, ± 1.25 V at >100 Hz at 5:1 attenuation, ± 2.5 V > 100 Hz at 10:1 attenuation
  • Offset range: ± 16 V when probing a single-ended signal

Input impedance

  • DC input resistance : R diff = 100 k ohm ± 2%, R se = 50 k ohm ± 2%
  • Input resistance at > 10 kHz: R diff = 1 k? ohm 44 fF (with ZIF probe head)

Connectivity

  • N2848A InfiniiMax III QuickTip probe head and N5445A InfiniiMax III browser
  • N5439A InfiniiMax III ZIF probe head
  • N5444A InfiniiMax III 2.92 mm/3.5 mm/SMA probe head
  • N5441A InfiniiMax III solder-in probe head

The N2831A Series InfiniiMax III+ probing system is the next generation of InfiniiMax probing, greatly expanding the measurement capability and usability of a probe capable of measuring all the components of a differential signal. The built-in InfiniiMode technology allows customers to switch differential, single-ended, and common mode without adjusting probe tip connections.

The N2831A Series probe’s InfiniiMode provides the following mode of operation:

  • A – B (differential)
  • A – ground (signal singled A)
  • B – ground (signal singled B)
  • (A + B)/2 – ground (common mode)

The InfiniiMax III+ works with the full array of InfiniiMax III probe heads and supports the full bandwidth of the InfiniiMax III+.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results