Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N2831A

-N2831A-0

InfiniiMax III+ Series Probe Amplifier / 8 GHz

Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
Actual instrument
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz
  • Keysight N2831A InfiniiMax III+ Series Probe Amplifier / 8 GHz

From USD*3,370.15New Price 9,629.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online3,370.15
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Bandwidth

  • 8 GHz (-3 dB)
  • Tr = 54.25 psec (10-90%)

Input range

  • DC attenuation ratio: 10:1 or 5:1
  • Input voltage range: 2.5 Vpp or ± 1.25 V at 5:1 attenuation, 5 Vpp or ± 2.5 V at 10:1 attenuation
  • Input common mode range: ± 7 VDC to 100 Hz, ± 1.25 V at >100 Hz at 5:1 attenuation, ± 2.5 V > 100 Hz at 10:1 attenuation
  • Offset range: ± 16 V when probing a single-ended signal

Input impedance

  • DC input resistance : R diff = 100 k ohm ± 2%, R se = 50 k ohm ± 2%
  • Input resistance at > 10 kHz: R diff = 1 k? ohm 44 fF (with ZIF probe head)

Connectivity

  • N2848A InfiniiMax III QuickTip probe head and N5445A InfiniiMax III browser
  • N5439A InfiniiMax III ZIF probe head
  • N5444A InfiniiMax III 2.92 mm/3.5 mm/SMA probe head
  • N5441A InfiniiMax III solder-in probe head

The N2831A Series InfiniiMax III+ probing system is the next generation of InfiniiMax probing, greatly expanding the measurement capability and usability of a probe capable of measuring all the components of a differential signal. The built-in InfiniiMode technology allows customers to switch differential, single-ended, and common mode without adjusting probe tip connections.

The N2831A Series probe’s InfiniiMode provides the following mode of operation:

  • A – B (differential)
  • A – ground (signal singled A)
  • B – ground (signal singled B)
  • (A + B)/2 – ground (common mode)

The InfiniiMax III+ works with the full array of InfiniiMax III probe heads and supports the full bandwidth of the InfiniiMax III+.




Key Documents

‹ Back to results