Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N2803A

-N2803A-0

InfiniiMax III Series Probe Amplifier / 30 GHz

Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz
Actual instrument
Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz
Actual instrument
Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz
Actual instrument
Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz
Actual instrument
Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz
Actual instrument
Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz
Actual instrument
Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz
Actual instrument
  • Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz
  • Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz
  • Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz
  • Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz
  • Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz
  • Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz
  • Keysight N2803A InfiniiMax III Series Probe Amplifier / 30 GHz

From USD*13,020.40New Price 32,551.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online13,020.40
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Bandwidth:

  • 30 GHz
  • Tr = 14.3 psec

Range:

  • DC attenuation ratio : 6:1 (3:1 with 200 ohm ZIF tip)
  • Input voltage range : 1.6 Vpp (0.8 Vpp with 200 ohm ZIF tip)
  • Input common mode range : ±12 V at DC to 250 Hz, ±2.5 V at >250 Hz (±6 V at DC to 250 Hz, ±1.25 V at >250 Hz with 200 ohm ZIF tip)
  • Offset range : ±16 V when probing a single-ended signal

Input Impedance:

  • DC input resistance : R diff = 100 k ohm ±2%, R se = 50 k ohm ±2%
  • Input resistance @ >10 kHz : R diff = 1 k ohm, R se = 500 ohm
  • Input capacitance : C diff = 32 fF, C se = 48 fF (with ZIF probe head)

Recommended Probe Heads:

  • N5445A 30 GHz Browser Probe Head
  • N5444A 30 GHz 2.92/3.4 mm SMA Probe Head
  • N5439A 28 GHz ZIF probe Head
  • MX0109A 26 GHz Solder-in Probe Head
  • N2839A 21 GHz Browser Probe Head

Oscilloscope Connectivity:

  • UXR 3.5mm oscilloscope
  • UXR 1&1.85mm oscilloscope with N2852A adapter
  • 90000X, Q, V, Z-series oscilloscopes

The InfiniiMax III probing system provides the highest bandwidth and incredibly low loading to allow for a completely new level of signal fidelity and accuracy. Four different InfiniiMax III probe amplifiers ranging from 16 GHz to 30 GHz are available for matching your probing solution to your performance and budget requirements. A proprietary 200 GHz fT InP (indium phosphide) IC process with backside ground vias and novel thick film technology is utilized for the InfiniiMax III probe system to accommodate your highest performance needs and is unmatched by any product in the market.

Key Features

  • Full 30 GHz to the probe tip (with the N5445A browser)
  • Industry’s lowest probe and scope system noise
  • Industry’s highest fidelity and accuracy due to bandwidth and extremely low loading
  • Probe amplifiers loaded with measured s-parameters for more accurate response correction
  • Probe bandwidth upgradable
  • Variety of probe heads for different use models with maximum usability

 




Key Documents

‹ Back to results