Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N2780A

-N2780A-0

Current Probe / 2MHz / 500A / AC/DC

Keysight N2780A Current Probe / 2MHz / 500A / AC/DC
Keysight N2780A Current Probe / 2MHz / 500A / AC/DC
Keysight N2780A Current Probe / 2MHz / 500A / AC/DC
Keysight N2780A Current Probe / 2MHz / 500A / AC/DC
  • Keysight N2780A Current Probe / 2MHz / 500A / AC/DC
  • Keysight N2780A Current Probe / 2MHz / 500A / AC/DC
  • Keysight N2780A Current Probe / 2MHz / 500A / AC/DC
  • Keysight N2780A Current Probe / 2MHz / 500A / AC/DC

From USD*$2,998.45 Save 35% List Price 4,613.00 USD*

Request a quote

Back
Keysight N2780A Current Probe / 2MHz / 500A / AC/DC
Keysight Used
Keysight N2780A
Current Probe / 2MHz / 500A / AC/DC
Configuration: No customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N2780A Data sheetKeysight N2780A User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
Deal IDE2226195

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Compatible with 1000, 3000, InfiniiVision 2000X, 3000X, 5000, 6000, 7000 Series and Infiniium 8000, 9000 Series oscilloscopes. Use E2697A for use with 90000 Series.
  • Flat bandwidth - dc to 2 MHz, Max. Current 500 Arms
  • Superior 1% accuracy and high S/N ratio
  • Overload protect function prevents probe damage at excessive input
  • Direct connection to high impedance BNC input of oscilloscope
  • “Demagnetize” button to remove any residual magnetism that built up in the magnetic core
  • External power supply N2779A lets you connect up to three N278xAs to a single power supply

Compatible with any oscilloscope with high impedance BNC input, the new N2780A current probe offers accurate and reliable solution for measuring ac and dc currents.

Using a hybrid technology that includes a Hall effect sensor and an AC current transformer, the probe provides accurate measurement of DC or AC currents up to 500 Arms continuous

The current probe features flat frequency response, low noise and low insertion loss that make the probes ideal for current measurements in such areas like measuring steady state or transient current of motor drive, switching power supplies, inverters, controllers, disk drives, LCD displays, electronic ballast and current amplifier driving inductive loads.

 

See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results