Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N2752A

-N2752A-0

InfiniiMode Active Differential Probe / 6 GHz

Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Actual instrument
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Actual instrument
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Actual instrument
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Actual instrument
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Actual instrument
  • Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
  • Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
  • Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
  • Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
  • Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz

From USD*4,100.40New Price 6,834.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online4,100.40
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Specifications:

  • Bandwidth: 6 GHz
  • Attenuation ratio: 2:1 or 10:1 (switchable)

Range:

  • Dynamic range: ± 5 V or 10 Vpp (at 10:1), ± 1 V or 2 Vpp (at 2:1)
  • DC offset range: ± 15 V
  • Maximum input voltage: 30 V DC + peak AC

Input Impedance:

  • Differential input R: 200 k?
  • Single-ended input R: 100 k?
  • Common mode input R: 50 k?
  • Input C: 700 fF (with browser)

Connectivity:

  • Comes standard with solder-in, socketed and browser tips (two each)
  • Replacement parts: N2776A Differential browser tips (including qty 3), N2777A InfiniiMode solder-in tips (including qty 3), and N2778A InfiniiMode socketed tips (including qty 3)
  • Order N4822A socketed tip for use with USB/Ethernet application fixtures (not included in the standard probe kit)

The N2752A InfiniiMode differential probe is a new generation of low-cost differential active probes compatible with Keysight InfiniiVision and Infiniium oscilloscopes’ AutoProbe interface.

InfiniiMode

The N2752A InfiniiMode probe comes with new InfiniiMode operation modes. The InfiniiMode allows convenient measurements of differential, single-ended, and common mode signals with a single probe tip, without reconnecting the probe to change the connection. The N2752A probe’s InfiniiMode provides the following modes of operation.

  • A – B (differential)
  • A – ground (single-ended A)
  • B – ground (single-ended B)
  • (A+B)/2 – ground (common mode)

Quick action scope control

The N2752A Series differential probes provide quick and convenient access to various functions on the scope. You often need to control the scope while you hold a probe in your hand. With the quick action scope control feature built into the probe, you can turn the built-in headlight of the probe on and off, or control some frequently used scope functions such as RUN/STOP, auto scale, quick print, quick save, etc. with only a button press on the probe. Get control of your most needed function with a push of the quick action control button on the probe. The following scope functions can be controlled with the quick action control button.

Measurement Versatility

The probes integrate many of the features and characteristics needed for today’s general-purpose, high-speed differential probing – especially in digital system design, component design/characterization, and differential serial bus measurements. The N2752A Series differential probes offer 2:1 and 10:1 dual attenuation settings, allowing them to be used for a broad range of applications. Dual attenuation range is automatically configured depending on the size of the input signal. These differential probes have an input resistance of 200 kΩ (differential) or 100 kΩ (each input to ground) and an extremely low input capacitance of 700 fF to minimize circuit loading. This, accompanied with superior signal fidelity, makes these probes useful for most digital design and debug applications. And with their wide dynamic range (10 Vpp at 10:1) and offset range (±15 V), these probes can be used in a wide variety of analog signal measurements as well.




Key Documents

‹ Back to results