Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N1914A

-N1914A-0

Power Meter / EPM Series / Dual Channel

Keysight N1914A Power Meter / EPM Series / Dual Channel
Actual instrument
Keysight N1914A Power Meter / EPM Series / Dual Channel
Actual instrument
Keysight N1914A Power Meter / EPM Series / Dual Channel
Actual instrument
Keysight N1914A Power Meter / EPM Series / Dual Channel
Actual instrument
Keysight N1914A Power Meter / EPM Series / Dual Channel
Actual instrument
Keysight N1914A Power Meter / EPM Series / Dual Channel
Actual instrument
Keysight N1914A Power Meter / EPM Series / Dual Channel
Actual instrument
Keysight N1914A Power Meter / EPM Series / Dual Channel
Actual instrument
Keysight N1914A Power Meter / EPM Series / Dual Channel
Actual instrument
Keysight N1914A Power Meter / EPM Series / Dual Channel
Actual instrument
Keysight N1914A Power Meter / EPM Series / Dual Channel
Actual instrument
  • Keysight N1914A Power Meter / EPM Series / Dual Channel
  • Keysight N1914A Power Meter / EPM Series / Dual Channel
  • Keysight N1914A Power Meter / EPM Series / Dual Channel
  • Keysight N1914A Power Meter / EPM Series / Dual Channel
  • Keysight N1914A Power Meter / EPM Series / Dual Channel
  • Keysight N1914A Power Meter / EPM Series / Dual Channel
  • Keysight N1914A Power Meter / EPM Series / Dual Channel
  • Keysight N1914A Power Meter / EPM Series / Dual Channel
  • Keysight N1914A Power Meter / EPM Series / Dual Channel
  • Keysight N1914A Power Meter / EPM Series / Dual Channel
  • Keysight N1914A Power Meter / EPM Series / Dual Channel

From USD*7,530.00New Price 10,040.00 USD*

Buy Now Online7,530.00
Request a quote

Back
Keysight N1914A Power Meter / EPM Series / Dual Channel
Keysight Used
Keysight N1914A
Power Meter / EPM Series / Dual Channel
Configuration: 200, 201, C01
Customization available
Shipping:Limited countries only
Warranty: 90 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N1914A Data sheetKeysight N1914A Configuration GuideKeysight N1914A User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE175266558777

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Frequency range of 9 kHz to 110 GHz (sensor dependent)
  • Wide dynamic range of -70 to +44 dBm (sensor dependent)
  • Go beyond GPIB with LAN LXI-C and USB connectivity
  • Code-compatible with E4418/19B power meters* and 436A/37B/38A power meters (option 200)
  • Increased measurement channels: up to three channels with two additional U2000 Series power sensors connected using the optional USB hosts
  • Automated frequency/power sweep measurements with the optional external trigger in/out feature

Consistent results and greater capability

Get repeatable and reliable results for bench/rack and field applications with the N1913A and N1914A EPM series power meters. These power meters offer a measurement speed of up to 400 readings/second for fast, accurate average power measurements, and come with the industry’s first color LCD screen in an average power meter, allowing you to view and analyze test data more easily. A noteworthy enhancement from the conventional dual-channel power meter, EPM Series power meter enables four-channel power measurement by connecting U2000 Series USB power sensors via optional USB host. Connect U2000 Series USB power sensors to the EPM Series power meters via the optional USB hosts and get up four channels for power measurements.

Code compatibility with legacy power meters

Designed as versatile, user friendly replacements for the legacy Keysight EPM series power meters, the N1913A and N1914A are code compatible with the E4418B and E4419B EPM series. The N1913A and N1914A are also code compatible with the 436A, 437B and 438A power meters with the N191xA-200 options.

Wide range of sensor options

The N1913A and N1914A EPM Series power meters are compatible with all E9300 series sensors (except E9320 series sensor), E4410 series sensors and N8480 series sensors, including 8480 discontinued models.

See downloads for more details
Installed Options
200CODE COMPATIBILITY FOR 438A
201DUAL CHANNEL AVERAGE POWER METER WITH VGA, TRIGGER IN/OUT, 1 FRONT AND 1 REAR USB PORT
C01FRONT CALIBRATOR, FRONT SENSOR
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

Other Listings of This Model

Compare Equipment Standards

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results