Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N1913A

-N1913A-0

Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel

Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
Actual instrument
Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
Actual instrument
Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
Actual instrument
Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
Actual instrument
Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
Actual instrument
Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
Actual instrument
Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
Actual instrument
Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
Actual instrument
  • Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
  • Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
  • Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
  • Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
  • Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
  • Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
  • Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel
  • Keysight N1913A Power Meter / EPM Series / 9 kHz to 110 GHz / Single Channel

From USD*3,132.80New Price 5,696.00 USD*

Keysight Store on eBay Buy Now3,132.80
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Frequency range of 9 kHz to 110 GHz (sensor dependent)
  • Wide dynamic range of -70 to +44 dBm (sensor dependent)
  • Go beyond GPIB with LAN LXI-C and USB connectivity
  • Code-compatible with E4418/19B power meters* and 436A/37B/38A power meters (option 200)
  • Increased measurement channels: up to three channels with two additional U2000 Series power sensors connected using the optional USB hosts
  • Automated frequency/power sweep measurements with the optional external trigger in/out feature

Consistent results and greater capability

Get repeatable and reliable results for bench/rack and field applications with the N1913A and N1914A EPM series power meters. These power meters offer a measurement speed of up to 400 readings/second for fast, accurate average power measurements, and come with the industry’s first color LCD screen in an average power meter, allowing you to view and analyze test data more easily. A noteworthy enhancement from the conventional dual-channel power meter, EPM Series power meter enables four-channel power measurement by connecting U2000 Series USB power sensors via optional USB host. Connect U2000 Series USB power sensors to the EPM Series power meters via the optional USB hosts and get up four channels for power measurements.

Code compatibility with legacy power meters

Designed as versatile, user friendly replacements for the legacy Keysight EPM series power meters, the N1913A and N1914A are code compatible with the E4418B and E4419B EPM series*. The N1913A and N1914A are also code compatible with the 436A, 437B and 438A power meters with the N191xA-200 options.

Wide range of sensor options

The N1913A and N1914A EPM Series power meters are compatible with all E9300 series sensors (except E9320 series sensor), E4410 series sensors and N8480 series sensors, including 8480 discontinued models.




Key Documents

Configuration & Options
Installed Options
101
Installed
200
Code compatibility for 436A and 437B
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results