Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N1912A-101
Power Meter / P-Series / Dual Channel / FRONT PANEL SENSOR AND POWER REF CONNECTORS
Keysight N1912A-101
Power Meter / P-Series / Dual Channel / FRONT PANEL SENSOR AND POWER REF CONNECTORS
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight N1912A-101
From
USD 9,611.00 Save 50%
Installed Options
101 | FRONT PANEL SENSOR AND POWER REF CONNECTORS |
H01 | VIDEO OUTPUT |
Addable Options
Request a customized version of this model by requesting a Custom Quote
Product Specifications
The Keysight N1912A P-Series dual channel power meter provides peak, peak-to-average ratio, average power, rise time, fall time NS Pulse width measurements.
- 30 MHz video bandwidth
- Single shot real time capture at 100 Msample/s per second
- Key Measurements: - peak, average, peak-to-average ratio, rise time, fall time and pulse width
- 22 Predefined formats: WiMAX, DME, HSDPA, etc.
- One screen view for pulse measurement analysis: Auto Scale, Auto Gate, Rise/Fall Time, Duty Cycle, etc.
- Internal Zeroing and Calibration while connecting to the DUT
When used with the N192XA wideband power sensors, the N1911/12A P-Series power meter provides a measurement frequency range from 50 MHz to 40 GHz with an internal zero and calibration capability.
- LXI-C Compliance
- Average triggering for average power measurement
- Versatile connectivity with USB, LAN and GPIB standard
- High Speed Complementary Cumulative Distribution Function (CCDF) statistical analysis
- Compatible with the industry standard 8480 and E-series sensors which provide a wide dynamic range from -70 to +44 dBm, and a frequency coverage from 9 kHz to 110 GHz.
- Compatibility with E932x power sensors
- Difference and ratio math functions : (A-B, B-A, A/B and B/A)
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.