Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N1912A-101

-N1912A-101-0

Power Meter / P-Series / Dual Channel / FRONT PANEL SENSOR AND POWER REF CONNECTORS

Keysight N1912A-101 Power Meter / P-Series / Dual Channel
Actual instrument
Keysight N1912A-101 Power Meter / P-Series / Dual Channel
Actual instrument
Keysight N1912A-101 Power Meter / P-Series / Dual Channel
Actual instrument
Keysight N1912A-101 Power Meter / P-Series / Dual Channel
Actual instrument
Keysight N1912A-101 Power Meter / P-Series / Dual Channel
Actual instrument
Keysight N1912A-101 Power Meter / P-Series / Dual Channel
Actual instrument
Keysight N1912A-101 Power Meter / P-Series / Dual Channel
Actual instrument
Keysight N1912A-101 Power Meter / P-Series / Dual Channel
Actual instrument
Keysight N1912A-101 Power Meter / P-Series / Dual Channel
Actual instrument
  • Keysight N1912A-101 Power Meter / P-Series / Dual Channel
  • Keysight N1912A-101 Power Meter / P-Series / Dual Channel
  • Keysight N1912A-101 Power Meter / P-Series / Dual Channel
  • Keysight N1912A-101 Power Meter / P-Series / Dual Channel
  • Keysight N1912A-101 Power Meter / P-Series / Dual Channel
  • Keysight N1912A-101 Power Meter / P-Series / Dual Channel
  • Keysight N1912A-101 Power Meter / P-Series / Dual Channel
  • Keysight N1912A-101 Power Meter / P-Series / Dual Channel
  • Keysight N1912A-101 Power Meter / P-Series / Dual Channel

From USD*7,256.15New Price 13,193.00 USD*

Keysight Store on eBay Buy Now7,256.15
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 30 MHz video bandwidth
  • Single shot real time capture at 100 Msample/s per second
  • Key Measurements: - peak, average, peak-to-average ratio, rise time, fall time and pulse width
  • 22 Predefined formats: WiMAX, DME, HSDPA, etc.
  • One screen view for pulse measurement analysis: Auto Scale, Auto Gate, Rise/Fall Time, Duty Cycle, etc.
  • Internal Zeroing and Calibration while connecting to the DUT

When used with the N192XA wideband power sensors, the N1911/12A P-Series power meter provides a measurement frequency range from 50 MHz to 40 GHz with an internal zero and calibration capability.

  • LXI-C Compliance
  • Average triggering for average power measurement
  • Versatile connectivity with USB, LAN and GPIB standard
  • High Speed Complementary Cumulative Distribution Function (CCDF) statistical analysis
  • Compatible with the industry standard 8480 and E-series sensors which provide a wide dynamic range from -70 to +44 dBm, and a frequency coverage from 9 kHz to 110 GHz.
  • Compatibility with E932x power sensors
  • Difference and ratio math functions : (A-B, B-A, A/B and B/A)



Key Documents

Configuration & Options
Installed Options
FRONT PANEL SENSOR AND POWER REF CONNECTORSCore
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results