Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight L2063XA

-L2063XA-0

LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz

Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Actual instrument
  • Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
  • Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
  • Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
  • Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
  • Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
  • Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
  • Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz

From USD*3,644.40New Price 12,148.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Buy Now Online3,644.40
Request a quote

Back
Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Keysight Used
Keysight L2063XA
LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Configuration: 100
Customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight L2063XA Data sheetKeysight L2063XA User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE184755247022

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Frequency range of 10 MHz to 33 GHz
  • LAN connectivity with wide dynamic range of -70 to +26 dBm for small signal measurements
  • Fast real time measurement of 50,000 readings/sec
  • Variable Sampling Rate 1M samples/sec and Long Memory 1M samples data storage
  • Real-time measurement with zero dead time to ensure every single continuous pulse is measured
  • Average mode time-selectivity function allows full dynamic range for average and time selectivity average power measurements
  • Internal zero and automatic calibration saves time and reduces measurement uncertainty

Accurately measure any modulated signal with the Keysight Technologies, Inc. U2040/53/63 & L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function. The U2040/53/63 & L2050/60 X-Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurement and analysis.

See downloads for more details
Installed Options
100TYPE 3.5 MM (M) CONNECTOR
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Buy Now and Get a Free Multimeter with your Used Instrument

LEARN MORE

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

‹ Back to results