Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight L2063XA

-L2063XA-0

LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz

Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Actual instrument
Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
Actual instrument
  • Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
  • Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
  • Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
  • Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
  • Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz
  • Keysight L2063XA LAN Wide Dynamic Range Average & Peak Power Sensor / 10 MHz to 33 GHz

From USD*5,390.10New Price 11,978.00 USD*

Keysight Store on eBay Buy Now5,390.10
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Frequency range of 10 MHz – 33 GHz
  • LAN connectivity with wide dynamic range of -70 to +26 dBm for small signal measurements
  • Fast real time measurement of 50,000 readings/sec
  • Variable Sampling Rate 1M samples/sec and Long Memory 1M samples data storage
  • Real-time measurement with zero dead time to ensure every single continuous pulse is measured
  • Average mode time-selectivity function allows full dynamic range for average and time selectivity average power measurements
  • Internal zero and automatic calibration saves time and reduces measurement uncertainty

Accurately measure any modulated signal with the Keysight Technologies, Inc. U2040/53/63 & L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function. The U2040/53/63 & L2050/60 X-Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurement and analysis.




Key Documents

Configuration & Options
Installed Options
100
TYPE 3.5 MM (M) CONNECTOR
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results