Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E8486A

-E8486A-0

Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm

Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm

From USD*5,344.85New Price 15,271.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online5,344.85
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Excellent SWR for reducing mismatch uncertainty
  • 50 MHz calibration port
  • Accurate calibration and traceability to US National Institute of Standards and Technology (NIST) millimeter-wave sensor calibration
  • Compatible with EPM (new N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters, plus the E1416A VXI and discontinued 70100A and 43X power meter
  • Accurate average power measurements over -30 to +20 dBm
  • Frequency range 60 GHz to 90 GHz
  • Diode power sensing element

Compatible with Your Current Keysight Power Meter
Keysight waveguide power sensors are fully compatible with Keysight EPM (E4418B/19B, N1913A/14A), EPM-P (E4416A/17A) and P-Series (N1911A/12A) power meters. The V8486A and W8486A are also compatible with the discontinued or obsolete power meters such as 435B, 436A, 437B, 438A, 70100A, E1416A, E4418A, and E4419A power meters.

Best SWR Available
In RF and microwave power measurements, the largest single source of error is usually sensor and source mismatch. To minimize any measurement uncertainty caused by mismatch, Keysight waveguide sensors offer excellent SWR of 1.06 (>30 dB return loss).

50 MHz Calibration
For easy calibration with the power meter, Keysight waveguide power sensors incorporate a 50 MHz calibration port. This eliminates the variance in making measurements with different meter/sensor combinations and the uncertainties due to temperature changes. It also provides traceability to the U.S National Institute of Standards and Technology (NIST) at millimeter-wave frequencies.

High Reliability
Keysight waveguide sensors use the same proven Modified Barrier Integrated Diode (MBID) technology found in other Keysight sensors, and always operates in the square-law characteristic for true-average detection.




Key Documents

Configuration & Options
Installed Options
200
WAVEGUIDE POWER SENSOR, 60 TO 90 GHZ , -60DBM TO 20 DBM
Installed
Get a Custom Quote
‹ Back to results