Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E8486A

-E8486A-0

Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm

Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
Actual instrument
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
  • Keysight E8486A Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm

From USD*5,270.65New Price 15,059.00 USD*

Keysight Store on eBay Buy Now5,270.65
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Frequency: 60 to 90 GHz
  • Compatible with Your Current Keysight Power Meter
  • Best SWR Available
  • 50 MHz Calibration
  • High Reliability

Compatible with Your Current Keysight Power Meter
Keysight waveguide power sensors are fully compatible with Keysight EPM (E4418B/19B, N1913A/14A), EPM-P (E4416A/17A) and P-Series (N1911A/12A) power meters. The V8486A and W8486A are also compatible with the discontinued or obsolete power meters such as 435B, 436A, 437B, 438A, 70100A, E1416A, E4418A, and E4419A power meters.

Best SWR Available
In RF and microwave power measurements, the largest single source of error is usually sensor and source mismatch. To minimize any measurement uncertainty caused by mismatch, Keysight waveguide sensors offer excellent SWR of 1.06 (>30 dB return loss).

50 MHz Calibration
For easy calibration with the power meter, Keysight waveguide power sensors incorporate a 50 MHz calibration port. This eliminates the variance in making measurements with different meter/sensor combinations and the uncertainties due to temperature changes. It also provides traceability to the U.S National Institute of Standards and Technology (NIST) at millimeter-wave frequencies.

High Reliability
Keysight waveguide sensors use the same proven Modified Barrier Integrated Diode (MBID) technology found in other Keysight sensors, and always operates in the square-law characteristic for true-average detection.




Key Documents

Configuration & Options
Installed Options
200
Waveguide Power Sensor, 60 to 90 GHz , -60dBm to +20 dBm
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results