Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E4981A

-E4981A-0

Capacitance Meter

Keysight E4981A Capacitance Meter
Actual instrument
Keysight E4981A Capacitance Meter
Actual instrument
Keysight E4981A Capacitance Meter
Actual instrument
Keysight E4981A Capacitance Meter
Actual instrument
Keysight E4981A Capacitance Meter
Actual instrument
Keysight E4981A Capacitance Meter
Actual instrument
Keysight E4981A Capacitance Meter
Actual instrument
Keysight E4981A Capacitance Meter
Actual instrument
Keysight E4981A Capacitance Meter
Actual instrument
  • Keysight E4981A Capacitance Meter
  • Keysight E4981A Capacitance Meter
  • Keysight E4981A Capacitance Meter
  • Keysight E4981A Capacitance Meter
  • Keysight E4981A Capacitance Meter
  • Keysight E4981A Capacitance Meter
  • Keysight E4981A Capacitance Meter
  • Keysight E4981A Capacitance Meter
  • Keysight E4981A Capacitance Meter

From USD*7,552.20New Price 12,587.00 USD*

Keysight Store on eBay Buy Now7,552.20
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Measurement Time

  • High speed measurement: 2.3 ms (1 MHz), 3.0 ms (1 kHz), 11.0 ms (120 Hz)

Basic Accuracy

  • Accurate C-D testing: 0.07%, 0.0005

More Features

  • 9 Bin Sorting
  • 256 Multi-channel correction
  • Compatible SCPI command and Handler/Scanner interfaces with the 4268A and 4288A
  • Test signal level compensation for high value ceramic capacitor tests 
  • Versatile PC connectivity (LAN, USB and GPIB)

The E4981A capacitance meter offers a high-speed with reliable measurements for ceramic capacitor testing in the production lines. The E4981A realizes the measurement capabilities of capacitance from small to large values with accurate measurements. The E4981A capacitance meter contributes improvements of the test throughput, while attaining excellent component quality for ceramic capacitor testing.




Key Documents

Configuration & Options
Installed Options
001
Frequency, 120 Hz/1 kHz/1 MHz
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results