- Savings of up to 90%
- Fully Working
- Calibrated or Tested
- 30-Day Warranty
- No Customization
- Shipping to limited countries
Keysight E4980AL-102
Precision LCR Meter / 20 Hz to 1 MHz / DCR
From USD*6,076.85New Price 9,349.00 USD*
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping: Worldwide (excluding EU/CH/NO/TR) | |
Support: 30 days, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight representative | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact Oli with any questions regarding your purchase. | Contact me |
Key Features
Basic accuracy
- 0.05% basic accuracy with superior measurement repeatability at low and high impedance
More features
- 4-digit resolution
- 100 uV to 2 Vrms, 1 uA to 20 mA variable test signal
- DC bias 1.5/2 V
- Auto-level control
- DC resistance
- 201 points list sweep
- Versatile PC connectivity (LAN, USB, and GPIB)
- Frequency Upgradability
The E4980AL precision LCR meter is an industry standard LCR meter that provides the best combination of accuracy, speed, and versatility for a wide range of component measurements. The frequency upgrades provide a solid investment option and asset utilization.
Offering fast measurement speed and outstanding performance at both low and high impedance ranges, the E4980AL is the basic tool for general R&D and manufacturing test of components and materials. LAN, USB and GPIB PC connectivity enhances your design and test productivity. For materials measurements, the E4980AL with the N1500A-005/006 materials measurement suite provides ease-of-measurements, from setting-up fixtures to report generation.
Key Documents
Keysight E4980AL-102 Data sheet
Keysight E4980AL-102 Configuration Guide
Keysight E4980AL-102 User Manual
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.