Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Keysight Used
Keysight E4418B
From
USD 1,112.50 Save 75%
Product Specifications
Fast measurement speed (up to 200 readings per second, over the GPIB, with E-series sensors) Speed improvement of x2 using the 8480 series power sensor (compared to the 437B) No range-switching delays with 8480 series sensors, and only one fast-range switch point with E-series sensors Code compatibility with 437B and 436A power meters GPIB and RS232 connector for remote control of all functions Internal rechargeable battery option provides up to 5.5 hours continuous use (option 001) The E4418B power meter is designed for bench and automatic test equipment (ATE) use. Fast measurement speed (up to 200 readings per second, over the GPIB, with E-series sensors) Speed improvement of x2 using the 8480 series power sensor (compared to the 437B) No range-switching delays with 8480 series sensors, and only one fast-range switch point with E-series sensors Code compatibility with 437B and 436A power meters GPIB and RS232 connector for remote control of all functions Internal rechargeable battery option provides up to 5.5 hours continuous use (option 001) Need to connect this instrument to your PC? View our wide range of GPIB, USB and Instrument Control products Automate and perform data analysis on your test system easily with Keysight VEE Pro For more information about power meters and power sensors, please visit Keysight’s power meters and power sensors.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.