Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

ID: E2490984

Keysight 4287A

RF LCR Meter / 1 MHz to 3 GHz

ID: E2490984
Keysight 4287A RF LCR Meter / 1 MHz to 3 GHz
Keysight 4287A RF LCR Meter / 1 MHz to 3 GHz
Keysight 4287A RF LCR Meter / 1 MHz to 3 GHz
Keysight 4287A RF LCR Meter / 1 MHz to 3 GHz
Keysight 4287A RF LCR Meter / 1 MHz to 3 GHz
Keysight 4287A RF LCR Meter / 1 MHz to 3 GHz
Keysight 4287A RF LCR Meter / 1 MHz to 3 GHz
Keysight 4287A RF LCR Meter / 1 MHz to 3 GHz
-4287A-0

Keysight 4287A

RF LCR Meter / 1 MHz to 3 GHz

Tested, Working
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 33,745.00 Save 88%
USD 4,049.40 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships to unset within 1–2 weeks.
Request Quote

Back
Keysight 4287A RF LCR Meter / 1 MHz to 3 GHz
Keysight Used
Keysight 4287A
RF LCR Meter / 1 MHz to 3 GHz
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight 4287A RF LCR Meter / 1 MHz to 3 GHz

Keysight Used

Keysight  4287A

From

USD 4,049.40 Save 88%

Installed Options

Addable Options

Request a customized version of this model by requesting a Custom Quote

Product Specifications


Frequency

  • 1 MHz to 3 GHz, with 100 kHz steps

Measurement Range

  • Wide impedance measurement range from 200 m Ohm to 3 k Ohm

Basic Accuracy

  • 1% basic accuracy

More Features

  • Superior measurement repeatability at low test signal level
  • High-speed measurements: 9 ms

The 4287A RF LCR meter offers accurate, reliable and fast measurements from 1 MHz to 3 GHz to improve quality and throughput of electronic component testing in production lines. The 4287A employs the direct-current voltage-measurement technique, as opposed to the reflection-measurement technique, which yields accurate measurements over a wide impedance range.

Accessories


Accessories only included if shown in the pictures.

You can find new accessories, by searching Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight 4287A Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more