Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 4155B

-4155B-0

Semiconductor Parameter Analyzer

Keysight 4155B Semiconductor Parameter Analyzer
Actual instrument
Keysight 4155B Semiconductor Parameter Analyzer
Actual instrument
Keysight 4155B Semiconductor Parameter Analyzer
Actual instrument
Keysight 4155B Semiconductor Parameter Analyzer
Actual instrument
Keysight 4155B Semiconductor Parameter Analyzer
Actual instrument
Keysight 4155B Semiconductor Parameter Analyzer
Actual instrument
Keysight 4155B Semiconductor Parameter Analyzer
Actual instrument
Keysight 4155B Semiconductor Parameter Analyzer
Actual instrument
  • Keysight 4155B Semiconductor Parameter Analyzer
  • Keysight 4155B Semiconductor Parameter Analyzer
  • Keysight 4155B Semiconductor Parameter Analyzer
  • Keysight 4155B Semiconductor Parameter Analyzer
  • Keysight 4155B Semiconductor Parameter Analyzer
  • Keysight 4155B Semiconductor Parameter Analyzer
  • Keysight 4155B Semiconductor Parameter Analyzer
  • Keysight 4155B Semiconductor Parameter Analyzer

From USD*10,125.00New Price 13,500.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online10,125.00
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Expandable up to 6 SMUs Synchronized stress/measure function
  • Up to 10,001 points Easy to use: knob-sweep similar to curve tracer
  • High-resolution/accuracy and wide range
  • I: 1 fA to 1 A (20 fA offset accuracy)
  • V: 1 µV to 200 V Fully-automated I-V sweep measurements with dc or pulse mode
  • Automatic analysis functions Automation: built-in HP Instrument BASIC, trigger I/O capability
  • Two high-voltage pulse generator units (±40 V) Time-domain measurement: 60 µs-variable intervals



Key Documents

‹ Back to results