Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

Keysight 3458A

Digital Multimeter / 8.5 Digit

ID: E2502123
Keysight 3458A Digital Multimeter / 8.5 Digit
Keysight 3458A Digital Multimeter / 8.5 Digit
Keysight 3458A Digital Multimeter / 8.5 Digit
Keysight 3458A Digital Multimeter / 8.5 Digit
Keysight 3458A Digital Multimeter / 8.5 Digit
-3458A-0

Keysight 3458A

Digital Multimeter / 8.5 Digit

Tested, Working
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 14,311.00 Save 30%
USD 10,017.70 Excl. taxes

For professional and industrial use only.
Ships to unset within 1–2 weeks.
Request Quote

Back
Keysight 3458A Digital Multimeter / 8.5 Digit
Keysight Used
Keysight 3458A
Digital Multimeter / 8.5 Digit
Configuration: 100, 750, MEM, REF
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight 3458A Digital Multimeter / 8.5 Digit

Keysight Used

Keysight  3458A

From

USD 10,017.70 Save 30%

Installed Options

100AC LINE SELECTION 100-VOLT
750STANDARD 700 VRMS AC MAXIMUM INPUT VOLTAGE
MEMSTANDARD MEMORY
REFSTANDARD 8 PPM PER YEAR REFERENCE

Addable Options

High stability 4 ppm per year reference

Request a customized version of this model by requesting a Custom Quote

Product Specifications


Reliably Accurate Measurements Every Time

The Keysight 3458A has a 30-year industrial-benchmark legacy for remarkable DC accuracy and stability. The redesigned 3458A multimeter also has standard lab 8.5-digit precision with leading-edge DCV linearity accuracy, lowest internal noise, and it is RoHS compliant.

The 3458A is recognized the world over as the standard in high-performance digital multimeters, provides both speed and accuracy in the R&D lab, on the production test floor, and in the calibration lab. The Keysight 3458A is simply the fastest, most flexible, and most accurate multimeter ever offered by Keysight Technologies. In your system or on the bench, the Keysight 3458A saves you time and money with unprecedented test system throughput and accuracy.

  • 8.5 digit resolution
  • Measure with confidence with up to 8 ppm 1-year direct current voltage (DCV) accuracy (4ppm with option)
  • Maximize productivity with fast measurement speeds up to 100,000 readings/s
  • Prolonged data logging with up to 148,000 reading memory (now comes as standard)
  • Self-adjusting and self-verifying auto-calibration capability
  • Code compatible with previous version
  • RoHS compliant

Ready To Get Started?

What You Get

  • Keysight 3458A Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more