Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 1134B

-1134B-0

Probe Amplifier / InfiniiMax / 7 GHz

Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz

From USD*5,714.15New Price 8,791.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online5,714.15
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Bandwidth:

  • Bandwidth: 7 GHz

Range:

  • Dynamic Range: +/- 2.5V
  • DC Offset Range: +/- 12V when using probe offset
  • Maximum Voltage: +/- 30V

Input Impedance:

  • Differential Input R: 50 kOhm
  • Differential Input C: 0.27-0.34 pF
  • Single Ended Input R: 25 kOhm
  • Single Ended Input C: 0.44-0.67 pF

For high-speed differential or single-ended probing in embedded designs, the InfiniiMax 7 GHz 1134B differential probe amplifier is a perfect complement to Infiniium 6 GHz oscilloscopes. Its extremely low input capacitance, flat frequency response and patented resistor probe tip technology provide ultra-low loading of the DUT and superior signal fidelity. The InfiniiMax 1130B-34B Series supports a wide variety of real-world applications with an extensive line up of probe heads and accessories. The accessories can meet the most demanding mechanical access requirements.

The 1134B is the RoHS compliant version of the 1134A. The 1134B is 100% form, fit, function and price equivalent to the 1134A.




Key Documents

‹ Back to results