Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 1134B

-1134B-0

Probe Amplifier / InfiniiMax / 7 GHz

Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
Actual instrument
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz
  • Keysight 1134B Probe Amplifier / InfiniiMax / 7 GHz

From USD*5,104.80New Price 8,508.00 USD*

Keysight Store on eBay Buy Now5,104.80
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Bandwidth:

  • Bandwidth: 7 GHz

Range:

  • Dynamic Range: +/- 2.5V
  • DC Offset Range: +/- 12V when using probe offset
  • Maximum Voltage: +/- 30V

Input Impedance:

  • Differential Input R: 50 kOhm
  • Differential Input C: 0.27-0.34 pF
  • Single Ended Input R: 25 kOhm
  • Single Ended Input C: 0.44-0.67 pF

For high-speed differential or single-ended probing in embedded designs, the InfiniiMax 7 GHz 1134B differential probe amplifier is a perfect complement to Infiniium 6 GHz oscilloscopes. Its extremely low input capacitance, flat frequency response and patented resistor probe tip technology provide ultra-low loading of the DUT and superior signal fidelity. The InfiniiMax 1130B-34B Series supports a wide variety of real-world applications with an extensive line up of probe heads and accessories. The accessories can meet the most demanding mechanical access requirements.

The 1134B is the RoHS compliant version of the 1134A. The 1134B is 100% form, fit, function and price equivalent to the 1134A.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results