Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U8485A

-U8485A-0

USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz

Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
  • Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz

$ 5,316.00 Save 40% List Price $ 8,860.00

Request a quote

Back
Keysight U8485A USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Keysight Used
Keysight U8485A
USB Thermocouple Power Sensor / DC/10 MHz to 33 GHz
Configuration: 200
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight U8485A Data sheetKeysight U8485A User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
Deal IDE2462402

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Frequency range of DC/10MHz to 33 GHz
  • Fastest measurement speed for thermocouple sensor, > 400 readings/s (free run/fast buffer mode)
  • Best-in-class power linearity of less than 0.8%
  • Wide dynamic range from -35 dBm to +20 dBm
  • Accurate calibration and traceability to US National Institute of Standards and Technology (NIST) or National Physical Laboratory (NPL)

Perform measurements down to DC range

The U8480 series is Keysight’s first power sensor with the capability to measure down to DC (with option 200). This is especially useful for Signal Source/Network Analyzer calibration and power references as well as EMC applications.

Built in external trigger in

External trigger will enable accurate trigger of small signals close to the signal noise floor. With the built-in trigger in connection on the U8480-series power sensors; you can connect an external trigger signal from a signal source or the device under test directly to the USB sensor through a standard BNC to SMB cable.

Measurements direct from your PC

The U8480 series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurement and analysis.

See downloads for more details
Installed Options
200CONNECTOR 3.5MM, (DC COUPLED) DC-33GHZ
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results