Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U2001A

-U2001A-0

USB Power Sensor / 10 MHz to 6 GHz

Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
  • Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz

$ 2,581.50 Save 50% List Price $ 5,163.00

Request a quote

Back
Keysight U2001A USB Power Sensor / 10 MHz to 6 GHz
Keysight Used
Keysight U2001A
USB Power Sensor / 10 MHz to 6 GHz
Configuration: 100, H16
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight U2001A Data sheetKeysight U2001A Configuration GuideKeysight U2001A User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
Deal IDE2491174

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Frequency range of 10 MHz to 6 GHz
  • Extended frequency of 3 MHz to 6 GHz with option H3
  • Wide dynamic range of -60 to +25 dBm sensor option dependant
  • Internal zeroing capability to eliminate external calibration
  • High measurement speed of up to 250 readings/second
  • Support internal/external trigger measurements, internal triggering and trace display
  • Display power measurements on a PC or other Keysight’s instruments

The U2000 Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming.

Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurements and analysis.

NEW! Internal triggering and trace display capability

Internal triggering enables triggering based on the burst signal envelope, eliminating the need for an external triggering signal. Trace display provides a graphical view of the signal envelope to assist in gate placement and trigger level setup. All U2000 sensors, except for the U2004A, feature these new capabilities. If you are a current USB sensor user, simply download the U2000 series USB power sensor firmware upgrade for free.

See downloads for more details
Installed Options
100TYPE-N (MALE) CONNECTOR
H16USB POWER SENSOR 10MHZ-6GHZ WITH 1K OHM EXTERNAL TRIGGER IMPEDANCE
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

Other Listings of This Model

Compare Equipment Standards

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results