Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Multi-Vendor Outlet
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Used R&S®SMJ100A

-SMJ100A-0

Vector Signal Generator / 100 kHz to 6 GHz

Rohde & Schwarz SMJ100A Vector Signal Generator / 100 kHz to 6 GHz

From USD*4,999.50New Price 9,999.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight MV Outlet on eBayBuy Now Online4,999.50
Get a quote, upload a Purchase Order and order:
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 100 kHz to 6 GHz frequency range
  • -144 dBm to +13 dBm (PEP) [+16 dBm in overrange] measurement range
  • Support of 3GPP LTE FDD and TDD, LTE Advanced, 3GPP FDD/HSPA/HSPA+, GSM/EDGE/EDGE Evolution, TD-SCDMA, WLAN, and all other important digital standards
  • I/Q modulator with 200 MHz RF bandwidth
Configuration & Options
Installed Options
B103
100 KHZ - 3 GHZ
Installed
B13
BASEBAND MAIN MODULE
Installed
B9
BASEBAND A WITH ARB(128MS) AND DIG. MOD.
Installed
K40
DIGITAL STANDARD GSM/EDGE
Installed
K42
DIGITAL STANDARD 3GPP FDD
Installed
K43
DIGITAL STANDARD 3GPP ENHANCED MS/BS TESTS INCL. HSDPA
Installed
K45
DIGITAL STANDARD 3GPP FDD HSUPA
Installed
K46
DIGITAL STANDARD CDMA2000
Installed
K47
DIGITAL STANDARD 1XEV-DO
Installed
K55
DIGITAL STANDARD E-UTRA
Installed
K59
DIGITAL STANDARD HSPA
Installed
Get a Custom Quote
‹ Back to results