Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Multi-Vendor Outlet
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Used R&S®SMIQ03B

-SMIQ03B-0

Vector Signal Generator, Mid performance RF

Rohde & Schwarz SMIQ03B Vector Signal Generator, Mid performance RF

From USD*2,804.15New Price 3,299.00 USD*

Buy Now Online2,804.15
Request a quote

Back
Rohde & Schwarz SMIQ03B Vector Signal Generator, Mid performance RF
Keysight Used
Used R&S®SMIQ03B
Vector Signal Generator, Mid performance RF
Configuration: B21, B42, B43, B45, B47, B48, B51, B60, K11, K12, K13, K14, K15, K16, K17, K18, K19, K20
Customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included
Request a quote

Back
Rohde & Schwarz SMIQ03B Vector Signal Generator, Mid performance RF
Keysight Used
Used R&S®SMIQ03B
Vector Signal Generator, Mid performance RF
Configuration: B21, B42, B43, B45, B47, B48, B51, B60, K11, K12, K13, K14, K15, K16, K17, K18, K19, K20
Customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard
Condition
Calibration
Accessories
Shipping Limited countries only Check availability
Deal IDM265058252857

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

SpecificationsSee downloads for more details
Installed Options
B21BER MEASUREMENT
B42DIGITAL STANDARD IS-95 CDMA
B43DIGITAL STANDARD WCDMA TO NTT DOCOMO 1.0, ARIB 0.0 STANDARD
B45DIGITAL STANDARD WCDMA TO 3GPP (FDD)
B47LOW ACP FOR IS-95 CDMA AND W-CDMA
B48EXTENDED FUNCTIONS FOR WCDMA (3GPP)
B51GPS
B60ARBITRARY WAVEFORM GENERATOR
K11DIGITAL STANDARD IS-95 CDMA
K12DIGITAL STANDARD CDMA2000
K13DIGITAL STANDARD WCDMA TDD MODE (3GPP)
K14DIGITAL STANDARD TD-SCDMA
K15OFDM SIGNAL GENERATION, HIPERLAN/2
K16DIGITAL STANDARD IEEE 802.11B
K17DIGITAL STANDARD 1XEV-DO
K18DIGITAL STANDARD IEEE 802.11A
K19DIGITAL STANDARD IEEE 802.11
K203GPP FDD
See downloads for more details
Calibration Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results