Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9918B

-N9918B-0

FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz

Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
  • Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz

$ 58,087.05 Save 65% List Price $ 165,963.00

Request a quote

Back
Keysight N9918B FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Keysight Used
Keysight N9918B
FieldFox Handheld Microwave Analyzer / 30 kHz to 26.5 GHz
Configuration: 010, 030, 208, 209, 210, 211, 212, 215, 233, 235, 236, 238, 302, 307, 308, 309, 310, 312, 330, 350, 351, 352, 355, 356, 358, 360, 370, 371, 377, 378, B10
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N9918B Data sheetKeysight N9918B Configuration GuideKeysight N9918B User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
Deal IDE2486025

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Never Sacrifice Capability or Portability

Keysight's FieldFox portable analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. 

  • 30 kHz to 26.5 GHz frequency range
  • Standard model includes cable and antenna analyzer (CAT).
  • Capture elusive signals with 100 MHz gap-free, real-time bandwidth.
  • Measure all four S-parameters simultaneously with 115 dB dynamic range.
  • Make accurate spectrum analyzer measurements (± 0.3 dB) without warmup.
  • Perform over-the-air measurements for 5G NR and LTE.
  • Use GPS/GNSS for geolocation and timestamping.
  • Carry one lightweight unit at 3.4 kg (7.4 lb).
See downloads for more details
Installed Options
010VECTOR NETWORK ANALYZER TIME DOMAIN
030REMOTE CONTROL CAPABILITY
208USB POWER SENSOR MEASUREMENTS VERSUS FREQUENCY
209EXTENDED RANGE TRANSMISSION ANALYSIS (ERTA)
210VECTOR NETWORK ANALYZER TRANSMISSION/REFLECTION
211VECTOR NETWORK ANALYZER FULL 2-PORT S-PARAMETERS
2121-PORT MIXED-MODE S-PARAMETERS
215TDR CABLE MEASUREMENTS
233SPECTRUM ANALYZER
235PRE-AMPLIFIER
236INTERFERENCE ANALYZER AND SPECTROGRAM
238SPECTRUM ANALYZER TIME GATING
302USB POWER SENSOR SUPPORT
307GPS RECEIVER
308VECTOR VOLTMETER
309DC BIAS VARIABLE-VOLTAGE SOURCE
310BUILT-IN POWER METER
312CHANNEL SCANNER
330PULSE MEASUREMENTS
350REAL-TIME SPECTRUM ANALYZER (RTSA)
351I/Q ANALYZER
352INDOOR AND OUTDOOR MAPPING
355ANALOG DEMODULATION
356NOISE FIGURE MEASUREMENTS
358EMF MEASUREMENTS
360PHASED ARRAY ANTENNA CONTROL
370OVER THE AIR LTE FDD MEASUREMENTS
371OVER THE AIR LTE TDD MEASUREMENTS
377OVER THE AIR 5G TF MEASUREMENTS
378OVER-THE-AIR (OTA) 5G NR MEASUREMENTS
B10BANDWIDTH, 100 MHZ
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results