Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
- Savings of up to 90%
- Working Condition
- Calibrated or Tested
- 30-Day Right-of-Return
- No Customization
- Shipping to limited countries
Keysight N9020A-526
$ 44,182.00 Save 60% List Price $ 110,455.00
KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
|
|
|
Accelerate Development of Wireless Devices and Adapt to Evolving Test Requirements
- Shorten test times with rapid local measurements, display updates, marker peak searches, and fast sweep
- Simplify testing with fast one-button measurements from PathWave X-Series measurement apps: LTE, WLAN, MSR, and more
- Capture elusive or transient signals with full-band real-time spectrum analysis
- Perform deeper troubleshooting with the PathWave 89600 VSA software
ALV | |
B25 | ANALYSIS BANDWIDTH, 25 MHZ (STANDARD) |
CR3 | CONNECTOR, WIDEBAND IF OUTPUT |
CRP | CONNECTOR,PROGRAMMABLE REAR IF OUTPUT |
DP2 | DIGITAL PROCESSOR, 2 GB CAPTURE MEMORY |
DRD | |
EA3 | ELECTRONIC ATTENUATOR, 3.6 GHZ |
EDP | Enhanced display package license |
EMC | Basic EMC functionality license |
EP1 | |
ERC | EXTERNAL REFERENCE COUPLING |
ESC | External source control license |
ESP | |
EXM | EXTERNAL MIXING |
FSA | |
IDE | |
LFE | |
MPB | MICROWAVE PRESELECTOR BYPASS |
P26 | Preamplifier, 26.5 GHz |
PC2 | |
PFR | PRECISION FREQUENCY REFERENCE |
RTS | |
S40 | BASEBAND BANDWIDTH, 40 MHZ/CHANNEL |
SB1 | |
SEC | |
SMI | |
WXP | OPERATING SYSTEM, WINDOWS XP FOR EMBEDDED SYSTEMS |
YAS | Y-axis ouptut |
YAV |
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
To order additional accessories, please contact us or request a custom quote

Other Listings of This Model
FAQs
What are the differences between Keysight Used & Keysight Premium Used?
You will find more information about the differences of Keysight's used equipment standards here.
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.